(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC SD-AS Food

TAC SD-AS Food

A hose lighter and more flexible than the TAC SD-C Food model. Its inner surface is slicker and provides better anti-static prevention. Use to transport food in powder or grain form, as well as steamed rice or food containers.

PDF

Part Number

Configured Part Number is shown.

Part Number
22177-100-[1-20/1]
22177-125-[1-20/1]
22177-150-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Allowable Pressure (Normal Temperature)
(MPa)
Length
(m)
1 Piece(s)

13 Days or more

1011510043040.101 ~ 20
1 Piece(s)

13 Days or more

10141.612550050.101 ~ 20
1 Piece(s)

13 Days or more

10172.015098060.151 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Powder / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Abrasion Resistant Special Urethane Resisn + PVC + Ground Wire
Color Green Properties Antistatic Performance / Non-Adhesive / Flexibility Use Temperature Range, Suction(℃) -10~50
Operating Temperature Range, Delivery Discharge(℃) -10~50

Additional Products in this Category

Tech Support