(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Eco Line Heat Resistance and Oil Resistance

TAC Eco Line Heat Resistance and Oil Resistance

In addition to general food transport, this is non-PVC hose is suited to the transport of oils and oily foods. Semi-transparent design enables checking of material being transported. A reinforcing cord confers an allowed pressure tolerance of 0.5 MPA.

[Features]
・This can be used for the transport of fat and fatty foods, as well as general foods.
・This is compatible with the Health, Labor and Welfare Ministry Notification No.201 Food Sanitation Laws. (compliant with all items included as Heptane items)
・This is hygienic and capable of hot water cleaning ※1, 95% ethanol cleaning.
・After using the hose, no harmful gases※2 that are flammable are produced (incineration ash of 0.1% or less).
・This is semi-transparent, which enables confirmation of the transported materials.
▪ This includes a reinforcing cord and has a maximum pressure tolerance of 0.5 MPA (5.1 kgf/f).
・This is lightweight and floats on water.

PDF

Part Number

Configured Part Number is shown.

Part Number
22168-25-[1-50/1]
22168-32-[1-50/1]
22168-38-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Length
(m)
1 Piece(s)

12 Days or more

1037.42512011 ~ 50
1 Piece(s)

13 Days or more

1044321501 1/41 ~ 50
1 Piece(s)

13 Days or more

1051382401 1/21 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Powder / Foods / Oil Mounting Metal Pieces(Fittings etc.,) No Hose Material Polypropylene + Olefin-Based Elastomer
Color Translucent Properties Pressure Resistance / Heat resistant / Oil Resistance / Transparency Allowable Pressure (Normal Temperature)(MPa) 0.5
Use Temperature Range, Suction(℃) 0~60 Operating Temperature Range, Delivery Discharge(℃) 0~60

Additional Products in this Category

Tech Support