(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Eco Line

TAC Eco Line

A PVC-free hose that utilizes an olefin elastomer for use in food applications . A reinforcing cord gives the hose an allowable pressure resistance performance tolerance of 0.5 MPa.

[Features]
· Usable for food applications.
· This hose is not suitable for handling foods or liquids containing oils.
· Compliant with the Ministry of Health, Labour and Welfare Notification No. 201 Food Sanitation Act (however, the heptane dissolution test items for oils, fats, and fatty food are excluded).
· Please perform hot water washing at temperature: ≤ 80°C, pressure: ≤ 0.1 MPa, and pressurization time within 3 minutes.
· The hose can be cleaned hygienically using 95% ethanol.
· The hose may be incinerated after use without generating harmful hydrogen chloride gas, sulfur oxides, nitrogen oxides, hydrogen cyanide, or ammonia (ash content: ≤ 0.1%).
· The hose is semi-transparent, which enables checking of the material being transported.
· The hose is flexible for enhanced workability.
· A reinforcing cord has been included to allow the hose to withstand a maximum allowable pressure of 0.5 MPa (5.1 kgf/cm2).
· The hose is lightweight and floats in water.

PDF

Part Number

Configured Part Number is shown.

Part Number
22166-25-[1-50/1]
22166-32-[1-50/1]
22166-38-[1-50/1]
22166-50-[1-50/1]
22166-65-[1-50/1]
22166-75-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Length
(m)
1 Piece(s)

14 Days or more

1036.72512011 ~ 50
1 Piece(s)

13 Days or more

1044321501 1/41 ~ 50
1 Piece(s)

13 Days or more

1051382101 1/21 ~ 50
1 Piece(s)

13 Days or more

1065.25024021 ~ 50
1 Piece(s)

13 Days or more

1080.5653302 1/21 ~ 50
1 Piece(s)

13 Days or more

1095.57539031 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Powder / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Polypropylene + Olefin-Based Elastomer
Color Translucent Properties Pressure Resistance / Transparency / Flexibility Allowable Pressure (Normal Temperature)(MPa) 0.5
Use Temperature Range, Suction(℃) 0~50 Operating Temperature Range, Delivery Discharge(℃) 0~50 Grounding No

Additional Products in this Category

Tech Support