(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Uses specially coated glass cloth and a stainless steel plate (SUS304) reinforcing core, and can be used at 250°C or below.
· Flexible and easy to store and transport.
· The specially coated glass cloth used for the product has excellent flame retardant properties (product passed level 1 fireproofing testing)
Part Number
Configured Part Number is shown.
Part Number |
---|
21115-50-5 |
21115-65-5 |
21115-75-5 |
21115-90-5 |
21115-100-5 |
21115-125-5 |
21115-150-5 |
21115-175-5 |
21115-200-5 |
21115-250-5 |
21115-300-5 |
Part Number |
---|
Loading...
Material | Special Coating Glass Cloth + 304 Stainless Steel Reinforcement Spiral | Properties | Standard / Flame Resistance / Heat resistant | Cutting Service Usage | No |
---|---|---|---|---|---|
Color | Gray | Applicable Fluid | Air / Spark | Operating Temperature Range(℃) | -20::250 |
Allowable Pressure (Normal Temperature)(MPa) | 0.007 | Length(m) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy