(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - TAC Heran Compatible, 21184 Series

Duct Hose - TAC Heran Compatible, 21184 Series

Duct hose with 2 times the wear resistance of TAC ducting (according to internally conducted testing). Superior cold and heat resistance and anti-static properties. Duct hose not easily subject to ozone cracking.

[Features]
Is wear resistant and has superior cold and heat resistance (operating temperature range is -30°C to 80°C).
· Duct hose with superior anti-static properties (material volume resistivity/105 Ω-cm or less).
· Duct hose resistant to ozone cracking that can occurs in conventional rubber hoses

PDF

Part Number

Configured Part Number is shown.

Part Number
21108-38-[1-30/1]
21108-50-[1-30/1]
21108-65-[1-30/1]
21108-75-[1-30/1]
21108-90-[1-30/1]
21108-100-[1-30/1]
21108-125-[1-20/1]
21108-150-[1-20/1]
21108-200-[1-20/1]
21108-250-[1-10/1]
21108-300-[1-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(φ)
I.D.
(φ)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal Diameter (mm) Nominal Diameter (inch) Length
(m)
1 Piece(s)

12 Days or more

1046.8380.0345381 1/21 ~ 30
1 Piece(s)

13 Days or more

1061.250.60.03555021 ~ 30
1 Piece(s)

12 Days or more

1073.062.40.0265652 1/21 ~ 30
1 Piece(s)

12 Days or more

1087.276.40.02757531 ~ 30
1 Piece(s)

13 Days or more

10100.388.90.0190903 1/21 ~ 30
1 Piece(s)

12 Days or more

10113.0101.60.0110010041 ~ 30
1 Piece(s)

13 Days or more

10139.7125.90.0112512551 ~ 20
1 Piece(s)

12 Days or more

10166.2152.40.0115015061 ~ 20
1 Piece(s)

12 Days or more

10217.5203.70.00520020081 ~ 20
1 Piece(s)

12 Days or more

10274.22520.005350250101 ~ 10
1 Piece(s)

14 Days or more

10328.23030.005350300121 ~ 10

Loading...

  1. 1

Basic Information

Material Polypropylene and EPDM Properties Standard / Antistatic Performance / Abrasion Resistance / Cold Resistance / Heat resistant Cutting Service Usage Presence
Color Black Applicable Fluid Powder / Grains / Waste Paper Operating Temperature Range(℃) -30::80

Additional Products in this Category

Tech Support