(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General · Braided Hose V.S.-C Type (Part Numbers)

General · Braided Hose V.S.-C Type

Both the internal and outer surfaces are smooth, making carrying and transport easy. The soft part is transparent, allowing you to see the goods being transported.

Part Number

Configured Part Number is shown.

Part Number
VS-C-050-[1-50/1]
VS-C-075-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal Designation (or Nominal Diameter ) / mm
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)
1 Piece(s)

11 Days or more

6150500250.81 ~ 50
1 Piece(s)

20 Days or more

87.675775376.21 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Allowable Pressure (Normal Temperature)(MPa) ::0.392 Color Natural Transparency Properties Standard / Transparency / Vacuum
Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support