(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock

Lock
  • Volume Discount

40 - 44% lighter compared to rubber hose. Superior weather resistance; does not crack readily even with outdoor use. Good oil resistance and flexible.

Part Number

Configured Part Number is shown.

Part Number
R-12
R-12-L5
R-12-L10
R-19
R-19-L5
R-19-L10
R-25
R-25-L5
R-25-L10
R-1930
R-1950
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
I.D. XO.D.
(mm)
1 Piece(s)Available

10 Days or more

1021.5126510012.7x21.5
1 Piece(s)Available

8 Days or more

1021.51265512.7x21.5
1 Piece(s)Available

8 Days or more

1021.512651012.7x21.5
1 Piece(s)Available

10 Days or more

1027.51910010019x27.5
1 Piece(s)Available

8 Days or more

1027.519100519x27.5
1 Piece(s)Available

11 Days or more

1027.5191001019x27.5
1 Piece(s)Available

11 Days or more

1034.52512510025x34.5
1 Piece(s)Available

11 Days or more

1034.525125525x34.5
1 Piece(s)Available

11 Days or more

1034.5251251025x34.5
1 Piece(s)Available

11 Days or more

1027.5191003019x27.5
1 Piece(s)Available

8 Days or more

1027.5191005019x27.5

Loading...

  1. 1

Basic Information

Applicable Fluid Air Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Operating Pressure Range(MPa) 0::1 Color Blue Properties Standard / Weather Resistance / Pressure Resistance / Heat resistant / Oil Resistance / Flexibility
Operating Temperature Range(℃) -10::80

Additional Products in this Category

Tech Support