(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General and Braided Hoses Kanaflex Line N.S. (Part Numbers)

General and Braided Hoses Kanaflex Line N.S.

Made from environmentally friendly non-PVC material. Lightweight and good workability. Achieved same or better bending than that made of PVC. Main body is transparent so it is easy to observe the items being transported.

[Features]
· Made from environmentally friendly non-PVC material.
· Can be burnt, does not generate toxic gases such as dioxins, chlorine gas, or sulfur oxides.
· Lightweight and has good workability.
· Average weight reduction of 30% compared to VS Kanaflex line.
· Equal or better bending than PVC.
· The main body is transparent so the item being transported can be easily viewed.
· Achieved a permissible pressure of 0.49 MPa (5 kgf/cm2) through utilizing a reinforcement cord.
· Can be used for both delivery and suction.
· Low extension of the hose under pressure.

Part Number

Configured Part Number is shown.

Part Number
NS-KL-032-[1-50/1]
NS-KL-038-[1-50/1]
NS-KL-050-[1-50/1]
NS-KL-065-[1-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal Designation (or Nominal Diameter ) / mm
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter / Inch
(φ)
I.D.
(mm)
Length
(m)
1 Piece(s)

11 Days or more

43321201 1/4321 ~ 50
1 Piece(s)

18 Days or more

51381501 1/240.01 ~ 50
1 Piece(s)

18 Days or more

63502252501 ~ 50
1 Piece(s)

38 Days or more

80.5652702 1/263.01 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Chemical Mounting Metal Pieces(Fittings etc.,) No Hose Material Thermoplastic Elastomer+Olefin Based Resin
Allowable Pressure (Normal Temperature)(MPa) ::0.5 Color Red Properties Standard / Pressure Resistance / Chemical Resistance / Transparency / Flexibility / Vacuum
Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support