(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Flexible, Aluminum, Lightweight, DC-AL Series

Duct Hose - Flexible, Aluminum, Lightweight, DC-AL Series
  • Volume Discount

[Features]
▪ Flexible, bendable, and easy piping in narrow spaces.
▪ Shrinkage to 1/10 and can be stowed compactly (II type).
▪ Lightweight and portable.
▪ Hose saves inventory and transportation space.
· Cutting and mounting are easy and piping work can be performed easily.

Part Number

Configured Part Number is shown.

Part Number
DC-AL-038-05
DC-AL-050-05
DC-AL-065-05
DC-AL-075-05
DC-AL-100-05
DC-AL-117-05
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Nominal diameter mm (inch)
1 Piece(s)Available

8 Days or more

45.042.70.023038(1 1/2)
1 Piece(s)Available

8 Days or more

55.353.00.023550(2)
1 Piece(s)Available

8 Days or more

70.368.00.024565(2 1/2)
1 Piece(s)Available

8 Days or more

80.378.00.015575(3)
1 Piece(s)Available

Same day

Stock

105.3103.00.0170100(4)
1 Piece(s)Available

8 Days or more

119.3117.00.0175117(4 1/2)

Loading...

  1. 1

Basic Information

Material Aluminum Foil + Steel Line Properties Standard Cutting Service Usage No
Applicable Fluid Air Operating Temperature Range(℃) 10::80 Length(m) 5
Purchase unit(piece) 1

Additional Products in this Category

Tech Support