(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Aluminum, Glass Fiber, SPTE, DC-MD18 Series (Part Numbers)

Duct Hose - Aluminum, Glass Fiber, SPTE, DC-MD18 Series
  • Volume Discount

Uses a reinforced core of aluminum foil, glass cross, and SPTE. A lightweight and flexible duct for easy stowing, storage, and transportation.

Part Number

Configured Part Number is shown.

Part Number
DC-MD18-050-05
DC-MD18-075-05
DC-MD18-090-05
DC-MD18-100-05
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Allowable Bending Radius
(mm)
Nominal diameter mm (inch)
1 Piece(s)Available

8 Days or more

55.05111050(2)
1 Piece(s)Available

8 Days or more

807616075(3)
1 Piece(s)Available

85 Days or more

95.591.519090(3 1/2)
1 Piece(s)Available

8 Days or more

105.5101.5210100(4)

Loading...

  1. 1

Basic Information

Material Aluminum Glass Cloth Properties Standard / Flame Resistance Cutting Service Usage No
Color Gray Applicable Fluid Air Operating Temperature Range(℃) -20::180
Maximum Allowable Pressure (Normal Temperature)(MPa) 0.007 Length(m) 5

Additional Products in this Category

Tech Support