(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - PVC, Cold/Heat-Resistant, DC-AR Series (Part Numbers)

Duct Hose - PVC, Cold/Heat-Resistant, DC-AR Series

[Features]
· Offers excellent abrasion resistance compared to PVC-type duct hoses.
· Excellent cold resistance and heat resistance (operating temperature range: 30°C to 80°C).
· This is a high-quality duct hose with effective conductivity (anti-static).
· Since it does not curl easily, the treatment becomes very simple.
· This hose adapts quickly to the temperature of the work environment, and does not develop ozone cracks (fissures) like those in existing hoses.
· Cutting and mounting are easy and piping work can be performed easily.

Part Number

Configured Part Number is shown.

Part Number
DC-AR-038-[1-30/1]
DC-AR-050-[1-30/1]
DC-AR-065-[1-30/1]
DC-AR-075-[1-30/1]
DC-AR-100-[1-30/1]
DC-AR-150-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)
1 Piece(s)

96 Days or more

47.838.10.03451 ~ 3038(1 1/2)
1 Piece(s)

18 Days or more

61.850.60.03551 ~ 3050(2)
1 Piece(s)

18 Days or more

73.662.40.02651 ~ 3065(2 1/2)
1 Piece(s)

18 Days or more

87.876.40.02751 ~ 3075(3)
1 Piece(s)

81 Days or more

113.6101.60.011001 ~ 30100(4)
1 Piece(s)

18 Days or more

166.8152.40.011501 ~ 20150(6)

Loading...

  1. 1

Basic Information

Material Olefinic Resin Properties Standard / Antistatic Performance / Abrasion Resistance / Cold Resistance / Heat resistant Cutting Service Usage Presence
Color Black Applicable Fluid Powder / Grains / Waste Paper Operating Temperature Range(℃) -30::80

Additional Products in this Category

Tech Support