(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - General Purpose, DC-D Series (Part Numbers)

Duct Hose - General Purpose, DC-D Series

[Features]
· A general-purpose duct hose with abundant applications and excellent quality and reliability.
· Easy cutting and mounting facilitates easy piping.

Part Number

Configured Part Number is shown.

Part Number
DC-D-032-[1-50/1]
DC-D-038-[1-50/1]
DC-D-065-[1-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
Maximum Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius
(mm)
Length
(m)
Nominal diameter mm (inch)
1 Piece(s)

18 Days or more

38.632.40.06321 ~ 5032(1 1/4)
1 Piece(s)

18 Days or more

44.537.30.06381 ~ 5038(1 1/2)
1 Piece(s)

18 Days or more

73.2640.04651 ~ 3065(2 1/2)

Loading...

  1. 1

Basic Information

Material PVC (Polyvinyl Chloride) Properties Standard Cutting Service Usage Presence
Color Gray Applicable Fluid Air

Additional Products in this Category

Tech Support