(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Steel threaded plate, SA series (medium loads) (Gold Caster). (Part Numbers)

Casters - Steel threaded plate, SA series (medium loads) (Gold Caster).
  • Volume Discount

SA series steel threaded plate casters for medium loads (Gold Caster) with rotation stop, allowable loads from 58.8 to 137.2. Wide range of configurable dimensions.

Part Number
SA-75N-M16XP2.0
SA-75N-S-M16XP2.0
SA-75R-M16XP2.0
SA-75R-S-M16XP2.0
SA-75U-M16XP2.0
SA-75U-S-M16XP2.0
SA-75UB-M16XP2.0
SA-75UB-S-M16XP2.0
SA-100N-M20XP2.5
SA-100N-S-M20XP2.5
SA-100NB-M20XP2.5
SA-100NB-S-M20XP2.5
SA-100R-M20XP2.5
SA-100R-S-M20XP2.5
SA-100RB-M20XP2.5
SA-100RB-S-M20XP2.5
SA-100UB-M20XP2.5
SA-100UB-S-M20XP2.5
SA-125NB-M20XP2.5
SA-125NB-S-M20XP2.5
SA-125R-M20XP2.5
SA-125R-S-M20XP2.5
SA-125RB-M20XP2.5
SA-125RB-S-M20XP2.5
SA-125UB-M20XP2.5
SA-125UB-S-M20XP2.5
SA-150NB-M20XP2.5
SA-150NB-S-M20XP2.5
SA-150R-M20XP2.5
SA-150R-S-M20XP2.5
SA-150RB-M20XP2.5
SA-150RB-S-M20XP2.5
SA-150UB-M20XP2.5
SA-150UB-S-M20XP2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing Thread Pitch
1 Piece(s)Available

11 Days or more

No35.01~80.0068.697[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM167525No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0068.697[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM167525No2
1 Piece(s)Available

11 Days or more

No35.01~80.0058.897[Rubber] RubberAbrasion Resistance / Cold ResistanceM167525No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0058.897[Rubber] RubberAbrasion Resistance / Cold ResistanceM167525No2
1 Piece(s)Available

11 Days or more

No35.01~80.0068.697UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM167525No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0068.697UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM167525No2
1 Piece(s)Available

11 Days or more

No35.01~80.0068.697UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM167525Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0068.697UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM167525Available2
1 Piece(s)Available

11 Days or more

No80.01~140.0098138[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2010032No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2010032No2.5
1 Piece(s)Available

11 Days or more

No80.01~140.0098138[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2010032Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2010032Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.0098138[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032No2.5
1 Piece(s)Available

11 Days or more

No80.01~140.0098138[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138[Rubber] RubberAbrasion Resistance / Cold ResistanceM2010032Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.0098138UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2010032Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.0098138UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2010032Available2.5
1 Piece(s)Available

14 Days or more

No80.01~140.00117.6173[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2012538Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6173[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2012538Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6173[Rubber] RubberAbrasion Resistance / Cold ResistanceM2012538No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6173[Rubber] RubberAbrasion Resistance / Cold ResistanceM2012538No2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6173[Rubber] RubberAbrasion Resistance / Cold ResistanceM2012538Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6173[Rubber] RubberAbrasion Resistance / Cold ResistanceM2012538Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00117.6173UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2012538Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6173UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2012538Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00137.2196[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2015038Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00137.2196[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceM2015038Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015038No2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015038No2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015040Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00137.2196[Rubber] RubberAbrasion Resistance / Cold ResistanceM2015040Available2.5
1 Piece(s)Available

11 Days or more

No80.01~140.00137.2196UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2015038Available2
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00137.2196UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM2015038Available2.5

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Stem Length 40

Additional Products in this Category

Tech Support