(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, with rotation stop, LG-S series (light loads).

Casters - Turntable, with rotation stop, LG-S series (light loads).
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

Part Number
LG-50NS
LG-50RS
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Allowable Load
(daN)
Wheel Material Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Stopper Wheel Bearings
1 Piece(s)Available

8 Days or more

With Rotation Stopper40[Nylon] Nylon475049PresenceNo
1 Piece(s)Available

8 Days or more

No38[Urethane] Urethane--47$47-None

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Mounting Height H(mm) 65
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch, Long Length Direction L1(mm) 46 Mounting Hole Pitch, Short Length Direction W1(mm) 35 Plate Length(mm) 59
Wheel Width(mm) 21 Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Load Category Light Load

Additional Products in this Category

Tech Support