(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed steel plate EK series (light loads) (Gold Caster).

Casters - Fixed steel plate EK series (light loads) (Gold Caster).
  • Volume Discount

Casters with fixed steel plate, EK series for light loads (Gold Caster) permissible loads from 29.4 to 58.8daN. Wide range of configurable dimensions.

Part Number
EK-50N
EK-50R
EK-50U
EK-75N
EK-75U
EK-100N
EK-100NRB
EK-100R
EK-100U
EK-100UB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

35.01~80.0039.265[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870425020No
1 Piece(s)Available

11 Days or more

~35.0029.465[Rubber] RubberAbrasion Resistance / Cold Resistance562870425020No
1 Piece(s)Available

11 Days or more

35.01~80.0039.265UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425020No
1 Piece(s)Available

11 Days or more

35.01~80.004992[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance562870427520No
1 Piece(s)Available

11 Days or more

35.01~80.004992UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427520No
1 Piece(s)Available

11 Days or more

35.01~80.0058.8122[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance82401005810025No
1 Piece(s)Available

14 Days or more

35.01~80.0049122[Rubber] Rubber (Resin Wheel)Abrasion Resistance / Cold Resistance82401005810025Available
1 Piece(s)Available

11 Days or more

35.01~80.0049122[Rubber] RubberAbrasion Resistance / Cold Resistance82401005810025No
1 Piece(s)Available

11 Days or more

35.01~80.0058.8122UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027No
1 Piece(s)Available

11 Days or more

35.01~80.0049122UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810027Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Light Load

Additional Products in this Category

Tech Support