(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, with side pedal and rotation stop, series SJ-KS/KF. (Part Numbers)

Casters - Turntable, with side pedal and rotation stop, series SJ-KS/KF.
  • Volume Discount

Casters with swivel plate and side pedal, with rotation stop, series SJ-KS/KF, for light/medium steel loads, for simplification of logistics, hand truck. Wide range of configurable dimensions.

Part Number
SJ-125NB-KS
SJ-125NB-KS-S
SJ-125R-KS
SJ-125R-KS-S
SJ-125RB-KS
SJ-125RB-KS-S
SJ-125UB-KS
SJ-125UB-KS-S
SJ-150NB-KS
SJ-150NB-KS-S
SJ-150R-KS
SJ-150R-KS-S
SJ-150RB-KS
SJ-150RB-KS-S
SJ-150UB-KS
SJ-150UB-KS-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

12 Days or more

No147168[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance12538Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper147168[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance12538Available
1 Piece(s)Available

12 Days or more

No147168[Rubber] RubberAbrasion Resistance / Cold Resistance12538No
1 Piece(s)Available

12 Days or more

With Rotation Stopper147168[Rubber] RubberAbrasion Resistance / Cold Resistance12538No
1 Piece(s)Available

12 Days or more

No147168[Rubber] RubberAbrasion Resistance / Cold Resistance12538Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper147168[Rubber] RubberAbrasion Resistance / Cold Resistance12538Available
1 Piece(s)Available

12 Days or more

No147168UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance12538Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper147168UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance12538Available
1 Piece(s)Available

12 Days or more

No156.8190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance15038Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper156.8190[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance15038Available
1 Piece(s)Available

12 Days or more

No156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance15038No
1 Piece(s)Available

12 Days or more

With Rotation Stopper156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance15038No
1 Piece(s)Available

8 Days or more

No156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance15040Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper156.8190[Rubber] RubberAbrasion Resistance / Cold Resistance15040Available
1 Piece(s)Available

12 Days or more

No156.8190UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance15038Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper156.8190UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance15038Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range [Calculated as catalog allowable load×9.8÷10](daN) 140.01~220.00 Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction P1(mm) 75(80) Mounting Hole Pitch Transverse Direction P2(mm) 75(80)
Plate Length F1(mm) 102 Plate Width F2(mm) 102 Application Streamlining of Logistics, Hand Truck
Load Category Light/Medium Load Pedal Side Pedal

Additional Products in this Category

Tech Support