(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel turntable, rotation stop, SJ series (light/medium loads). (Part Numbers)

Casters - Steel turntable, rotation stop, SJ series (light/medium loads).
  • Volume Discount

Casters with steel swivel plate, rotation stop, SJ series, for light/medium loads, permissible loads from 49 to 156.8daN. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

SJ-75N-S

Part Number
SJ-75N-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

With Rotation Stopper35.01~80.0078.493[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance554270587525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part SJ-75N-S in the Casters - Steel turntable, rotation stop, SJ series (light/medium loads). series.

Products like this...

Part Number
SJ-100NB-S
SJ-100R
SJ-100R-S
SJ-75R
SJ-75R-S
SJ-75U
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

With Rotation Stopper80.01~140.00117.6132[Nylon] NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Cold Resistance68(71)68(71)909010032Available
1 Piece(s)Available

8 Days or more

No80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No
1 Piece(s)Available

8 Days or more

With Rotation Stopper80.01~140.00117.6132[Rubber] RubberAbrasion Resistance / Cold Resistance68(71)68(71)909010032No
1 Piece(s)Available

8 Days or more

No35.01~80.0058.893[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525No
1 Piece(s)Available

8 Days or more

With Rotation Stopper35.01~80.0058.893[Rubber] RubberAbrasion Resistance / Cold Resistance554270587525No
1 Piece(s)Available

8 Days or more

No35.01~80.0078.493UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance554270587525No

Additional Products in this Category

Tech Support