(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters . Fixed steel plate, HK series (heavy loads). (HK-50NB)

Casters . Fixed steel plate, HK series (heavy loads). HK-50NB
  • Volume Discount

HK series steel fixed plate heavy duty casters, circular bore, allowable loads from 98 to 646.8daN. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

HK-50NB

Part Number
HK-50NB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

8 Days or more

140.01~220.00166.672[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold Resistance663682525028Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Load Category Heavy Load

Please check the type/dimensions/specifications of the part HK-50NB in the Casters . Fixed steel plate, HK series (heavy loads). series.

Products like this...

Part Number
HK-130MCB
HK-130RB
HK-130UB
HK-50PH
HK-50RB
HK-50UB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

11 Days or more

485.01~750.00539177[Nylon] MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Cold Resistance / Heat resistant100561409613050Available
1 Piece(s)Available

11 Days or more

220.01~320.00245177[Rubber] RubberAbrasion Resistance / Cold Resistance100561409613050Available
1 Piece(s)Available

8 Days or more

485.01~750.00490177UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561409613050Available
1 Piece(s)Available

11 Days or more

80.01~140.00137.272Phenol ResinHeat resistant663682525028No
1 Piece(s)Available

11 Days or more

80.01~140.009872[Rubber] RubberAbrasion Resistance / Cold Resistance663682525028Available
1 Piece(s)Available

8 Days or more

80.01~140.00117.672UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance663682525028Available

Additional Products in this Category

Tech Support