(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bushing PIpe Fitting - Male, Stainless Steel

Hex Bushing PIpe Fitting - Male, Stainless Steel
  • Volume Discount

A stainless steel, threaded, bushing pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil

Part Number

Configured Part Number is shown.

Part Number
BU-8X6A-SUS
BU-10X6A-SUS
BU-10X8A-SUS
BU-15X6A-SUS
BU-15X8A-SUS
BU-15X10A-SUS
BU-20X6A-SUS
BU-20X8A-SUS
BU-20X10A-SUS
BU-20X15A-SUS
BU-25X6A-SUS
BU-25X8A-SUS
BU-25X10A-SUS
BU-25X15A-SUS
BU-25X20A-SUS
BU-32X10A-SUS
BU-32X15A-SUS
BU-32X20A-SUS
BU-32X25A-SUS
BU-40X10A-SUS
BU-40X15A-SUS
BU-40X20A-SUS
BU-40X25A-SUS
BU-40X32A-SUS
BU-50X15A-SUS
BU-50X20A-SUS
BU-50X25A-SUS
BU-50X32A-SUS
BU-50X40A-SUS
BU-65X25A-SUS
BU-65X32A-SUS
BU-65X40A-SUS
BU-65X50A-SUS
BU-80X50A-SUS
BU-80X65A-SUS
BU-100X40A-SUS
BU-100X50A-SUS
BU-100X80A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

101/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1/8B(6A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1/8B(6A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

103/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)1/8B(6A)
1 Piece(s)Available

8 Days or more

101B(25A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101B(25A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

102B(50A)1/2B(15A)
1 Piece(s)Available

8 Days or more

102B(50A)3/4B(20A)
1 Piece(s)Available

8 Days or more

102B(50A)1B(25A)
1 Piece(s)Available

12 Days or more

102B(50A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

102B(50A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

102 1/2B(65A)1B(25A)
1 Piece(s)Available

11 Days or more

102 1/2B(65A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

102 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

102 1/2B(65A)2B(50A)
1 Piece(s)Available

8 Days or more

103B(80A)2B(50A)
1 Piece(s)Available

8 Days or more

103B(80A)2 1/2B(65A)
1 Piece(s)Available

8 Days or more

104B(100A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

104B(100A)2B(50A)
1 Piece(s)Available

11 Days or more

104B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support