(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw Tube Fitting Pipe Nipple

Stainless Steel Screw Tube Fitting Pipe Nipple
  • Volume Discount

A stainless steel, threaded, nipple pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil

Part Number

Configured Part Number is shown.

Part Number
KNI-6A-SUS304
KNI-6AX50L-SUS304
KNI-6AX75L-SUS304
KNI-6AX100L-SUS304
KNI-6AX125L-SUS304
KNI-6AX150L-SUS304
KNI-6AX200L-SUS304
KNI-8A-SUS304
KNI-8AX50L-SUS304
KNI-8AX65L-SUS304
KNI-8AX75L-SUS304
KNI-8AX100L-SUS304
KNI-8AX125L-SUS304
KNI-8AX150L-SUS304
KNI-8AX200L-SUS304
KNI-10A-SUS304
KNI-10AX50L-SUS304
KNI-10AX75L-SUS304
KNI-10AX100L-SUS304
KNI-10AX125L-SUS304
KNI-10AX150L-SUS304
KNI-10AX200L-SUS304
KNI-15A-SUS304
KNI-15AX50L-SUS304
KNI-15AX65L-SUS304
KNI-15AX75L-SUS304
KNI-15AX125L-SUS304
KNI-15AX150L-SUS304
KNI-15AX200L-SUS304
KNI-20A-SUS304
KNI-20AX50L-SUS304
KNI-20AX65L-SUS304
KNI-20AX75L-SUS304
KNI-20AX100L-SUS304
KNI-20AX125L-SUS304
KNI-20AX150L-SUS304
KNI-20AX200L-SUS304
KNI-25A-SUS304
KNI-25AX50L-SUS304
KNI-25AX65L-SUS304
KNI-25AX75L-SUS304
KNI-25AX100L-SUS304
KNI-25AX125L-SUS304
KNI-25AX150L-SUS304
KNI-25AX200L-SUS304
KNI-32A-SUS304
KNI-32AX75L-SUS304
KNI-32AX100L-SUS304
KNI-32AX150L-SUS304
KNI-32AX200L-SUS304
KNI-40A-SUS304
KNI-40AX75L-SUS304
KNI-40AX100L-SUS304
KNI-40AX125L-SUS304
KNI-40AX150L-SUS304
KNI-50A-SUS304
KNI-50AX75L-SUS304
KNI-50AX100L-SUS304
KNI-50AX125L-SUS304
KNI-50AX150L-SUS304
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Thread Nominal M1 Length
(mm)
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/8B(6A)24.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/8B(6A)50
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/8B(6A)75
1 Piece(s)Available

12 Days or more

10Screw⇔Steel Pipe1/8B(6A)100
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/8B(6A)125
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/8B(6A)150
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/8B(6A)200
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/4B(8A)27.5
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/4B(8A)50
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/4B(8A)65
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/4B(8A)75
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/4B(8A)100
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/4B(8A)125
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/4B(8A)150
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/4B(8A)200
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe3/8B(10A)28.5
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/8B(10A)50
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/8B(10A)75
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/8B(10A)100
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/8B(10A)125
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe3/8B(10A)150
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/8B(10A)200
1 Piece(s)Available

12 Days or more

10Screw⇔Steel Pipe1/2B(15A)34.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/2B(15A)50
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/2B(15A)65
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/2B(15A)75
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/2B(15A)125
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1/2B(15A)150
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1/2B(15A)200
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe3/4B(20A)38.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe3/4B(20A)50
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/4B(20A)65
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/4B(20A)75
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe3/4B(20A)100
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/4B(20A)125
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe3/4B(20A)150
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe3/4B(20A)200
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)42.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)50
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)65
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)75
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)100
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1B(25A)125
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)150
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1B(25A)200
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1 1/4B(32A)50.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1 1/4B(32A)75
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1 1/4B(32A)100
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1 1/4B(32A)150
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1 1/4B(32A)200
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1 1/2B(40A)50.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1 1/2B(40A)75
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe1 1/2B(40A)100
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe1 1/2B(40A)125
1 Piece(s)Available

12 Days or more

10Screw⇔Steel Pipe1 1/2B(40A)150
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe2B(50A)58.5
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe2B(50A)75
1 Piece(s)Available

11 Days or more

10Screw⇔Steel Pipe2B(50A)100
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe2B(50A)125
1 Piece(s)Available

8 Days or more

10Screw⇔Steel Pipe2B(50A)150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Thread Nominal M1 Length
(mm)

Loading...

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Thread Type M1 R
Surface Treatment No Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support