(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Tube Fitting Pipe Socket with Hose Nipple Round

Stainless Steel Screw-in Tube Fitting Pipe Socket with Hose Nipple Round
  • Volume Discount

A stainless steel screw tube-fitting pipe socket hose nipple round from Yodoshi, with Japan's top-class quality and experience in the field of screw fittings and parts for tubing. Japanese brand-name house fitting. Material: SUS304

Part Number

Configured Part Number is shown.

Part Number
CHNI-6A-SUS304
CHNI-8A-SUS304
CHNI-10A-SUS304
CHNI-15A-SUS304
CHNI-20A-SUS304
CHNI-25A-SUS304
CHNI-32A-SUS304
CHNI-40A-SUS304
CHNI-50A-SUS304
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size Connection
1 Piece(s)Available

8 Days or more

10[1/8B] 1/8B(6A)
1 Piece(s)Available

8 Days or more

10[1/4B] 1/4B(8A)
1 Piece(s)Available

8 Days or more

10[3/8B] 3/8B(10A)
1 Piece(s)Available

8 Days or more

10[1/2B] 1/2B(15A)
1 Piece(s)Available

8 Days or more

10[3/4B] 3/4B(20A)
1 Piece(s)Available

8 Days or more

10[1B] 1B(25A)
1 Piece(s)Available

8 Days or more

10[1 1/4B] 1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10[1 1/2B] 1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10[2B] 2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size Connection

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Steam / Chemical / Oil Shape Straight
Hose connection type Hose Barb Types of connection Male thread Types of connection screw R

Additional Products in this Category

Tech Support