(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Tube Fitting Pipe Socket with Tapered Thread

Stainless Steel Screw-in Tube Fitting Pipe Socket with Tapered Thread
  • Volume Discount

A high quality stainless steel screw-in pipe fitting pipe socket with tapered thread from Yodoshi; built using all their experience in the field of screw fittings and pipe parts.
· Materials: stainless steel
· Working fluids: water, air, steam, chemicals, and oil

Part Number

Configured Part Number is shown.

Part Number
SPT-6A-SUS304
SPT-8A-SUS304
SPT-10A-SUS304
SPT-15A-SUS304
SPT-20A-SUS304
SPT-25A-SUS304
SPT-32A-SUS304
SPT-40A-SUS304
SPT-50A-SUS304
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/4B(20A)
1 Piece(s)Available

8 Days or more

101B(25A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)
1 Piece(s)Available

12 Days or more

102B(50A)

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Socket Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support