(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90 Degree Street Elbow Pipe Fitting - Female/Male, Stainless Steel

90 Degree Street Elbow Pipe Fitting - Female/Male, Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A stainless steel, threaded, straight elbow pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil

Part Number

Configured Part Number is shown.

Part Number
SL-6A-SUS
SL-6A-SUS-N
SL-8A-SUS
SL-8A-SUS-N
SL-10A-SUS
SL-10A-SUS-N
SL-15A-SUS
SL-15A-SUS-N
SL-20A-SUS
SL-20A-SUS-N
SL-25A-SUS
SL-25A-SUS-N
SL-32A-SUS
SL-32A-SUS-N
SL-40A-SUS
SL-40A-SUS-N
SL-50A-SUS
SL-50A-SUS-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2 Band (end thickness shape)
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)Presence
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)No
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)Presence
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)No
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)Presence
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)No
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)Presence
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)No
1 Piece(s)Available

8 Days or more

103/4B(20A)3/4B(20A)Presence
1 Piece(s)Available

8 Days or more

103/4B(20A)3/4B(20A)No
1 Piece(s)Available

69 Days or more

101B(25A)1B(25A)Presence
1 Piece(s)Available

8 Days or more

101B(25A)1B(25A)No
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1 1/4B(32A)Presence
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1 1/4B(32A)No
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/2B(40A)Presence
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/2B(40A)No
1 Piece(s)Available

8 Days or more

102B(50A)2B(50A)Presence
1 Piece(s)Available

8 Days or more

102B(50A)2B(50A)No

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Street Elbow Connection Thread Type M1 Rc Connection Thread Type M2 R
Surface Treatment No Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support