(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Fitting to connect a hose by inserting it into the hose fixture.
· A nipple type and union type are available.
Part Number
Configured Part Number is shown.
Part Number |
---|
HTF-01818 |
HTF-01828 |
HTF-02818 |
HTF-02828 |
HTF-03818 |
HTF-03838 |
HTF-04838 |
HTF-05818 |
HTF-05828 |
HTF-05838 |
HTF-06818 |
HTF-07828 |
HTF-07838 |
HTF-07848 |
HTF-08848 |
HTF-09848 |
Part Number |
---|
Loading...
Types | Hose Fittings | Applicable Fluids | Water / Air | Body Material | Brass (cadmium-free) |
---|---|---|---|---|---|
Shape | Straight | Hose connection type | Hose Barb | Types of connection | Socket |
Applicable Thread Type S2 (or S) | Rc | Surface Treatment | No | Operating Temperature Range(℃) | -20~150 |
Max. Operating Pressure(MPa) | 7 | Normal Operating Pressure(MPa) | 3.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy