(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Type Fitting Female Elbow (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SFL-81818
SFL-82828
SFL-83838
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Length L1
(mm)
Length L2
(mm)
1 Piece(s)Available

8 Days or more

101/8B(6A)21.021.0
1 Piece(s)Available

8 Days or more

101/4B(8A)26.026.0
1 Piece(s)Available

8 Days or more

103/8B(10A)29.029.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 21 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -20::150
Type Fitting Interior Resin Lining No Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Tech Support