(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting which prevents rotation stoppage of tubing using rotation lock ring. Male connector with metal body.
[Features]
· All-metal types and resin body types available.
· All-metal types feature excellent strength under tough conditions, while resin body types are lightweight.
· Pipes connected to different machines can be identified easily when indicator rings (sold separately) are attached.
· Rotation lock ring prevents rotation stoppage of tubing.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing.
· The body and screw elements of elbows and branch tees can rotate.
· *Not a rotary type.
Part Number
Configured Part Number is shown.
4-02M
Type | Touch Connectors | Body Material | Zinc Alloy | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass) | Application | Standard/Mini | Applicable Fluid | Compressed Air (Including Vacuum) |
Fitting Type | Screw Mount | Screw Mount Connection | Male Connectors | Operating Temperature | -5::60 |
Please check the type/dimensions/specifications of the part 4-02M in the Touch Connector FUJI Male Connector series.
Part Number |
---|
10-04M |
12-02M |
12-03M |
4-M5M |
4-M5MS |
6-01M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy