(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Mini Union

Touch Connector Mini Union
  • Volume Discount

Ultra-compact one-touch fitting useful for reducing space occupied by piping. Union.

[Features]
· Ultra-small, reducing piping space.
· Electro-less nickel plating, which provides superior corrosion resistance properties, is used.
· A hex recess type male connector (straight) is used to save space.
· Rotation lock ring prevents full rotation of the tube.
· The body and screw elements of the elbows and branch tees can rotate.
· *Not a rotary type.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing

PDF

Part Number

Configured Part Number is shown.

M4R-00U

 
Part Number
M4R-00U
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Polyacetal Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Operating Temperature -5::60
Tube Size 1(φ) 4

Please check the type/dimensions/specifications of the part M4R-00U in the Touch Connector Mini Union series.

Additional Products in this Category

Tech Support