(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Mini Male Connector

Touch Connector Mini Male Connector
  • Volume Discount

Ultra-compact one-touch fitting, useful for reducing piping footprint. Male Connectors.

[Features]
· Ultra-small with reduced piping space.
· Electroless nickel plating, which has superior corrosion resistance property, is used.
· For space-saving, the male connector (straight) is hex recess type.
· Rotation lock ring type, preventing full rotation of tube.
· The body and screw parts of elbows and branch tees can rotate.
· *This is not a rotary type.
· Screw part sealing (R screw): Can be used for piping as-is because the threaded part has been sealed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M4-01M
M4-M3M
M4-M5M
M6-01M
M6-M5M
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

[Brass] Brass[Standard (Brass)] C3604 (Brass)4R1/8
1 Piece(s)Available

8 Days or more

303 Stainless Steel (-M3 Only)[Stainless Steel303, Stainless Steel304] 303 Stainless Steel (-M3 Only)4M3X0.5
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (Brass)] C3604 (Brass)4M5X0.8
1 Piece(s)Available

9 Days or more

[Brass] Brass[Standard (Brass)] C3604 (Brass)6R1/8
1 Piece(s)Available

8 Days or more

[Brass] Brass[Standard (Brass)] C3604 (Brass)6M5X0.8

Loading...

  1. 1

Basic Information

Type Touch Connectors Seal Material NBR (Nitrile Rubber) Application Standard/Mini
Applicable Fluid Compressed Air (Including Vacuum) Fitting Type Screw Mount Screw Mount Connection Male Connectors
Operating Temperature -5::60

Additional Products in this Category

Tech Support