(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel one-touch fitting with improved strength and corrosion resistance. Male Branch Y.
[Features]
· Improved strength and corrosion resistance.
· Prevents metal ions such as copper and zinc from being released.
· Prevents corrosion of components (dezincification corrosion) when used in industrial water piping.
· The metal part of the main body uses SUS303 for greater performance.
· Inherits the high performance of Touch Connector Five.
· The body and screw elements of the elbows and branch tees can rotate.
· *Not a rotary type.
· *No attempt was made to seal the threaded part given concerns regarding clean piping.
Part Number
Configured Part Number is shown.
FS6-01MY
Type | Touch Connectors | Body Material | Flame Retardant PBT | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | 303 Stainless Steel | Application | Standard/Mini | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
Fitting Type | Screw Mount Branch | Screw Mount Branch Connection | Male Branch Y | Operating Temperature | -5::60 |
Please check the type/dimensions/specifications of the part FS6-01MY in the Touch Connector Five SUS Male Branch Y series.
Part Number |
---|
FS10-02MYW |
FS10-03MY |
FS10-03MYW |
FS6-01MYW |
FS6-02MY |
FS6-02MYW |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy