(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Touch Connector Five SUS Male Branch T

Touch Connector Five SUS Male Branch T
  • Volume Discount

[Features]
· Strength and corrosion resistance have been improved by using SUS303 for the metal areas of the main body.
· Elusion of metal ion such as copper and zinc and corrosion of components at a soluble pipe fitting (dezincification corrosion) that are prone to occur with brass joints are prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FS4-01MT
FS4-01MTW
FS4-02MT
FS4-02MTW
FS4-M5MT
FS4-M5MTW
FS6-01MT
FS6-01MTW
FS6-02MT
FS6-02MTW
FS6-03MT
FS6-03MTW
FS6-M5MT
FS6-M5MTW
FS8-01MT
FS8-01MTW
FS8-02MT
FS8-02MTW
FS8-03MT
FS8-03MTW
FS10-01MT
FS10-01MTW
FS10-02MT
FS10-02MTW
FS10-03MT
FS10-03MTW
FS10-04MT
FS10-04MTW
FS12-02MT
FS12-02MTW
FS12-03MT
FS12-03MTW
FS12-04MT
FS12-04MTW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T Main Body Color
1 Piece(s)Available

13 Days or more

4R1/8Black
1 Piece(s)Available

13 Days or more

4R1/8White
1 Piece(s)Available

13 Days or more

4R1/4Black
1 Piece(s)Available

13 Days or more

4R1/4White
1 Piece(s)Available

13 Days or more

4M5X0.8Black
1 Piece(s)Available

13 Days or more

4M5X0.8White
1 Piece(s)Available

13 Days or more

6R1/8Black
1 Piece(s)Available

13 Days or more

6R1/8White
1 Piece(s)Available

13 Days or more

6R1/4Black
1 Piece(s)Available

13 Days or more

6R1/4White
1 Piece(s)Available

13 Days or more

6R3/8Black
1 Piece(s)Available

11 Days or more

6R3/8White
1 Piece(s)Available

13 Days or more

6M5X0.8Black
1 Piece(s)Available

13 Days or more

6M5X0.8White
1 Piece(s)Available

13 Days or more

8R1/8Black
1 Piece(s)Available

13 Days or more

8R1/8White
1 Piece(s)Available

13 Days or more

8R1/4Black
1 Piece(s)Available

8 Days or more

8R1/4White
1 Piece(s)Available

13 Days or more

8R3/8Black
1 Piece(s)Available

8 Days or more

8R3/8White
1 Piece(s)Available

13 Days or more

10R1/8Black
1 Piece(s)Available

13 Days or more

10R1/8White
1 Piece(s)Available

13 Days or more

10R1/4Black
1 Piece(s)Available

13 Days or more

10R1/4White
1 Piece(s)Available

13 Days or more

10R3/8Black
1 Piece(s)Available

13 Days or more

10R3/8White
1 Piece(s)Available

13 Days or more

10R1/2Black
1 Piece(s)Available

8 Days or more

10R1/2White
1 Piece(s)Available

13 Days or more

12R1/4Black
1 Piece(s)Available

13 Days or more

12R1/4White
1 Piece(s)Available

13 Days or more

12R3/8Black
1 Piece(s)Available

13 Days or more

12R3/8White
1 Piece(s)Available

13 Days or more

12R1/2Black
1 Piece(s)Available

8 Days or more

12R1/2White

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material 303 Stainless Steel Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Branch Screw Mount Branch Connection Male Branch Tee Operating Temperature -5::60

Additional Products in this Category

Tech Support