(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector 5 Inner Support【1-10 Pieces Per Package】 (Part Numbers)

Touch Connector 5 Inner Support
  • Volume Discount

[Features]
· TCV is composed of only five components. Fewer-components lower the cost considerably.
· A solid resin body type is available in both male and elbow connector styles.
· A newly designed stainless-steel locking ring assures a complete tube connection
· A newly designed ring backing assures a complete seal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IS-4
IS-6
IS-8
IS-10
IS-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)

10 Pieces Per Package

10 Pack(s)Available

18 Days or more

32.4
10 Piece(s)Available

6 Days or more

4.53.9
10 Piece(s)Available

8 Days or more

5.54.9
1 Piece(s)Available

8 Days or more

76.4
1 Piece(s)Available

8 Days or more

8.57.9

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Other shapes Other Shapes Inner Support Operating Temperature -5::60
Main Body Color Black

Additional Products in this Category

Tech Support