(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Terrapin Connector Nipple【10 Pieces Per Package】 (Part Numbers)

Terrapin Connector Nipple
  • Volume Discount

Easily connected micro miniature joint. Nipple type.

[Features]
· Ultra-compact miniature fitting: super compact body (exclusive for SP tubes).
· Easy connection: Easy tube connection by simply inserting the SP tube and pulling the lock ring.
· Display rings (sold separately) can be attached: Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Screw element seal (R screw): Can be used for piping as-is due to sealing of the screw element.
· Upper thread element flexibility: for the universal body type, the elbow body and screw part can be rotated.
· Not rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4M5-N
602-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Types Nominal of Thread Tube Outer Dia.
(Ø)
Screw Pitch
(mm)

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10MM540.8

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10R1/46-

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Nipple Material C3604 (Brass)
Surface Treatment No

Additional Products in this Category

Tech Support