(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Brass Compression Tube Fitting, End Male NPT, YTA Series (YTA-4-02)

Tees - Brass Compression Tube Fitting, End Male NPT, YTA Series YTA-4-02
  • Volume Discount

High-flow rate tees for piping ranging from copper to resin.

PDF

Part Number

Configured Part Number is shown.

YTA-4-02

 
Part Number
YTA-4-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

13 Days or more

41/4B(8A)4

Loading...

  1. 1

Basic Information

Material C3604 (Brass) Surface Treatment No Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Max. Operating Pressure 1.0 - MPa Operating Temperature Range -5::60°C Connection Type Pipe⇔Screw, plug-in type
Connection Shape Tee Connection Thread Type R Types Fitting
Fitting type Sleeve-type fittings Applicable Pipe Type Copper Pipe (General) Applicable Tube Size Type Copper Pipe mm size
Tube Material Copper / Polybutene / Other resins Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Max. Operating Pressure in a Vacuum(kPa) -100

Additional Products in this Category

Tech Support