(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, ALE Series (ALE-6G-20)

Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, ALE Series ALE-6G-20
  • Volume Discount

A tube with a 3-layered structure. Features the best specifications among Chiyoda Tsusho’s tubes for sputtering.

PDF

Part Number

Configured Part Number is shown.

ALE-6G-20

 
Part Number
ALE-6G-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

[Green] Green~98.2~446020

Loading...

  1. 1

Basic Information

Type Straight Material Polyolefinic Resin Applicable Fluid Industrial water / Compressed Air
Operating Environment Standard / Sputtering Resistance / Water Resistance / Vacuum / Heat resistant / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60 Operating Pressure Range (With Air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Please check the type/dimensions/specifications of the part ALE-6G-20 in the Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, ALE Series series.

Products like this...

Part Number
ALE-10G-20
ALE-10LB-100
ALE-10LB-20
ALE-6LB-100
ALE-6LB-20
ALE-6R-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

[Green] Green~1512.2~76.510020
1 Piece(s)Available

13 Days or more

[Blue] Blue~1512.2~76.5100100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1512.2~76.510020
1 Piece(s)Available

13 Days or more

[Blue] Blue~98.2~4460100
1 Piece(s)Available

13 Days or more

[Blue] Blue~98.2~446020
1 Piece(s)Available

13 Days or more

Red~98.2~4460100

Additional Products in this Category

Tech Support