(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Weld-Spatter-Resistant, TE Series

Tubing - Polyurethane, Weld-Spatter-Resistant, TE Series
  • Volume Discount

[Features]
· Single-layer sputter resistant tube treated with a flame retardant, which does not require peeling.
· Directly inherits the features of the TE tube

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TE-6-AFBK-20
TE-6-AFBK-100
TE-6-AFG-20
TE-6-AFG-100
TE-6-AFLB-20
TE-6-AFLB-100
TE-6-AFR-20
TE-6-AFR-100
TE-6-AFW-20
TE-6-AFW-100
TE-6-AFY-20
TE-6-AFY-100
TE-8-AFBK-20
TE-8-AFBK-100
TE-8-AFG-20
TE-8-AFG-100
TE-8-AFLB-20
TE-8-AFLB-100
TE-8-AFR-20
TE-8-AFR-100
TE-8-AFW-20
TE-8-AFW-100
TE-8-AFY-20
TE-8-AFY-100
TE-10-AFBK-20
TE-10-AFBK-100
TE-10-AFG-20
TE-10-AFG-100
TE-10-AFLB-20
TE-10-AFLB-100
TE-10-AFR-20
TE-10-AFR-100
TE-10-AFW-20
TE-10-AFW-100
TE-10-AFY-20
TE-10-AFY-100
TE-12-AFBK-20
TE-12-AFBK-100
TE-12-AFG-20
TE-12-AFG-100
TE-12-AFLB-20
TE-12-AFLB-100
TE-12-AFR-20
TE-12-AFR-100
TE-12-AFW-20
TE-12-AFW-100
TE-12-AFY-20
TE-12-AFY-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

8 Days or more

Black~66~441520
1 Piece(s)Available

8 Days or more

Black~66~4415100
1 Piece(s)Available

13 Days or more

[Green] Green~66~441520
1 Piece(s)Available

13 Days or more

[Green] Green~66~4415100
1 Piece(s)Available

13 Days or more

[Blue] Blue~66~441520
1 Piece(s)Available

13 Days or more

[Blue] Blue~66~4415100
1 Piece(s)Available

13 Days or more

Red~66~441520
1 Piece(s)Available

13 Days or more

Red~66~4415100
1 Piece(s)Available

13 Days or more

White~66~441520
1 Piece(s)Available

13 Days or more

White~66~4415100
1 Piece(s)Available

13 Days or more

Yellow~66~441520
1 Piece(s)Available

13 Days or more

Yellow~66~4415100
1 Piece(s)Available

8 Days or more

Black~88~552020
1 Piece(s)Available

13 Days or more

Black~88~5520100
1 Piece(s)Available

13 Days or more

[Green] Green~88~552020
1 Piece(s)Available

13 Days or more

[Green] Green~88~5520100
1 Piece(s)Available

13 Days or more

[Blue] Blue~88~552020
1 Piece(s)Available

13 Days or more

[Blue] Blue~88~5520100
1 Piece(s)Available

13 Days or more

Red~88~552020
1 Piece(s)Available

13 Days or more

Red~88~5520100
1 Piece(s)Available

13 Days or more

White~88~552020
1 Piece(s)Available

13 Days or more

White~88~5520100
1 Piece(s)Available

13 Days or more

Yellow~88~552020
1 Piece(s)Available

13 Days or more

Yellow~88~5520100
1 Piece(s)Available

13 Days or more

Black~1010~76.52520
1 Piece(s)Available

13 Days or more

Black~1010~76.525100
1 Piece(s)Available

13 Days or more

[Green] Green~1010~76.52520
1 Piece(s)Available

13 Days or more

[Green] Green~1010~76.525100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1010~76.52520
1 Piece(s)Available

13 Days or more

[Blue] Blue~1010~76.525100
1 Piece(s)Available

13 Days or more

Red~1010~76.52520
1 Piece(s)Available

13 Days or more

Red~1010~76.525100
1 Piece(s)Available

13 Days or more

White~1010~76.52520
1 Piece(s)Available

13 Days or more

White~1010~76.525100
1 Piece(s)Available

13 Days or more

Yellow~1010~76.52520
1 Piece(s)Available

13 Days or more

Yellow~1010~76.525100
1 Piece(s)Available

13 Days or more

Black~1512~883020
1 Piece(s)Available

13 Days or more

Black~1512~8830100
1 Piece(s)Available

13 Days or more

[Green] Green~1512~883020
1 Piece(s)Available

13 Days or more

[Green] Green~1512~8830100
1 Piece(s)Available

13 Days or more

[Blue] Blue~1512~883020
1 Piece(s)Available

13 Days or more

[Blue] Blue~1512~8830100
1 Piece(s)Available

13 Days or more

Red~1512~883020
1 Piece(s)Available

13 Days or more

Red~1512~8830100
1 Piece(s)Available

13 Days or more

White~1512~883020
1 Piece(s)Available

13 Days or more

White~1512~8830100
1 Piece(s)Available

13 Days or more

Yellow~1512~883020
1 Piece(s)Available

13 Days or more

Yellow~1512~8830100

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Industrial water / Compressed Air
Material, Urethane Water Resistant Polyurethane Operating Environment Standard / Sputtering Resistance / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support