(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Multi-Coil, Water Resistant, MES Series

Tubing - Polyurethane, Multi-Coil, Water Resistant, MES Series
  • Volume Discount

These spiral tubes feature superior water resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-MES-6-5S
2-MES-6-10S
2-MES-6-15S
2-MES-6-20S
2-MES-6-25S
2-MES-6-30S
2-MES-6-35S
2-MES-6-40S
2-MES-6-45S
2-MES-8-5S
2-MES-8-10S
2-MES-8-15S
2-MES-8-20S
2-MES-8-25S
2-MES-8-30S
2-MES-8-35S
2-MES-8-40S
2-MES-8-45S
2-MES-10-5S
2-MES-10-10S
2-MES-10-15S
2-MES-10-20S
2-MES-10-25S
2-MES-10-30S
2-MES-12-5S
2-MES-12-10S
2-MES-12-15S
2-MES-12-20S
2-MES-12-25S
3-MES-6-5S
3-MES-6-10S
3-MES-6-15S
3-MES-6-20S
3-MES-6-25S
3-MES-6-30S
3-MES-6-35S
3-MES-6-40S
3-MES-8-5S
3-MES-8-10S
3-MES-8-15S
3-MES-8-20S
3-MES-8-25S
3-MES-10-5S
3-MES-10-10S
3-MES-10-15S
3-MES-10-20S
3-MES-12-5S
3-MES-12-10S
3-MES-12-15S
4-MES-6-5S
4-MES-6-10S
4-MES-6-15S
4-MES-6-20S
4-MES-6-25S
4-MES-6-30S
4-MES-6-35S
4-MES-6-40S
4-MES-6-45S
4-MES-8-5S
4-MES-8-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Number of Bores
(per piece)
Minimum Bending Radius
(mm)
Operating Range
(mm)
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~44212595
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~44212790
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~44212985
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~442121180
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~442121375
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~442121570
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~442121765
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~442121960
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~66~442122155
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~55215670
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~55215940
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552151210
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552151480
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552151750
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552152020
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552152290
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552152560
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~88~552152830
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.5225739
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.52251078
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.52251417
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.52251756
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.52252095
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1010~76.52252434
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~88228805
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~882281210
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~882281715
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~882282020
1 Piece(s)Available

13 Days or more

[Multi Color] 2 Colors (2 Core)~1512~882282425
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~44312645
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~44312888
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~443121133
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~443121375
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~443121620
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~443121863
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~443122108
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~66~443122350
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~88~55315738
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~88~553151075
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~88~553151413
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~88~553151750
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~88~553152088
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1010~76.5325825
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1010~76.53251248
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1010~76.53251673
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1010~76.53252095
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1512~88328908
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1512~883281413
1 Piece(s)Available

13 Days or more

[Multi Color] 3 Colors (3 Core)~1512~883281920
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~44412595
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~44412790
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~44412985
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~444121180
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~444121375
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~444121570
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~444121765
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~444121960
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~66~444122155
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~88~55415670
1 Piece(s)Available

13 Days or more

[Multi Color] 4 Colors (4 Core)~88~55415940

Loading...

Basic Information

Type Spiral Material Urethane Applicable Fluid Industrial water / Compressed Air
Material, Urethane Water Resistant Polyurethane Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::0.8 Vacuum Compatible Acceptable

Additional Products in this Category

Tech Support