(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Mega Touch Tube, MTP Series (MTP-4C-20)

Tubing - Polyurethane, Mega Touch Tube, MTP Series MTP-4C-20
  • Volume Discount

Polyurethane tube with an expanded internal diameter for a larger flow rate.

PDF

Part Number

Configured Part Number is shown.

MTP-4C-20

 
Part Number
MTP-4C-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~44~32.5820

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Industrial water / Compressed Air
Material, Urethane Polyurethane Operating Environment Standard / Water Resistance / Pressure Resistance / Vacuum / Oil Resistance Operating Temperature Range (when using air)(℃) -5::60
Operating Pressure Range (With Air)(MPa) -0.1::1 Vacuum Compatible Acceptable

Please check the type/dimensions/specifications of the part MTP-4C-20 in the Tubing - Polyurethane, Mega Touch Tube, MTP Series series.

Products like this...

Part Number
MTP-10C-20
MTP-10G-100
MTP-10G-20
MTP-4G-100
MTP-4G-20
MTP-4LB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D.
(Ø)
I.D. [Distinction] I.D.
(Ø)
Minimum Bending Radius
(mm)
Length (Last Number of Model Number)
(m)
1 Piece(s)Available

13 Days or more

[Transparent (including non-white colors)] Transparency~1010~87.53020
1 Piece(s)Available

13 Days or more

[Green] Green~1010~87.530100
1 Piece(s)Available

13 Days or more

[Green] Green~1010~87.53020
1 Piece(s)Available

13 Days or more

[Green] Green~44~32.58100
1 Piece(s)Available

13 Days or more

[Green] Green~44~32.5820
1 Piece(s)Available

13 Days or more

[Blue] Blue~44~32.58100

Additional Products in this Category

Tech Support