(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
•Compact and ultra-lightweight type ideal for small cylinders
• Adjustment function that allows easy speed control in the low flow range.
•Flame-retardant body.
• Flexible elbow body and screw part on the upper part of the screw are rotatable * Not a rotary type.
Part Number
Configured Part Number is shown.
Part Number |
---|
FM4R-01-I |
FM4R-01-O |
FM4R-01W-I |
FM4R-01W-O |
FM4R-M3-I |
FM4R-M3-O |
FM4R-M3W-I |
FM4R-M3W-O |
FM4R-M5-I |
FM4R-M5W-I |
FM4R-M5W-O |
FM6R-01-I |
FM6R-01W-I |
FM6R-01W-O |
FM6R-M5-I |
FM6R-M5-O |
FM6R-M5W-I |
FM6R-M5W-O |
Loading...
Type | Speed Controller | Main Body Shape | Elbow | Environment, Applications | Standard / Sputtering Resistance |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -5::60 | Thread Portion Material | C3604: Brass | Operating Pressure Range(MPa) | 0.05::0.7 |
Knob Type | Standard | Lock Nut Type | Ring Nut | Joint Type | Male thread + One-Touch Couplings |
Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy