(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
▪ Use the HB fitting in piping such as connected water supply piping and Inert gas (carbon dioxide) fire-extinguishing equipment piping that use Schedule 40, 80 of the carbon steel pipe for JIS G 3454 pressure piping.
Part Number |
---|
HBRT-40X20A-W |
HBT-20A-W |
Loading...
Material | Steel | Max. Operating Pressure(MPa) | 13.8 | Connecting Shape | Tee |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Surface Treatment | Hot zinc plating | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -29::288 | Type | Fitting |
Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy