(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting with Sealant, WS Fitting, Variable Diameter Socket

Pipe Fitting with Sealant, WS Fitting, Variable Diameter Socket
  • Volume Discount

Fitting screws are coated with fluororesin pre-coated sealant. The wrapping of sealing tape around the threaded section of the connecting pipes is not required for nominal 4B or below. The fluorine-based sealing agent has a lubrication effect, and therefore reduces the burden of piping work.

Part Number

Configured Part Number is shown.

Part Number
WS-BRS-20X15A
WS-BRS-25X15A
WS-BRS-25X20A
WS-BRS-32X15A
WS-BRS-32X20A
WS-BRS-32X25A
WS-BRS-40X15A
WS-BRS-40X20A
WS-BRS-40X25A
WS-BRS-40X32A
WS-BRS-50X15A
WS-BRS-50X20A
WS-BRS-50X25A
WS-BRS-50X32A
WS-BRS-50X40A
WS-BRS-65X15A
WS-BRS-65X20A
WS-BRS-65X25A
WS-BRS-65X40A
WS-BRS-65X50A
WS-BRS-80X15A
WS-BRS-80X20A
WS-BRS-80X25A
WS-BRS-80X32A
WS-BRS-80X40A
WS-BRS-80X50A
WS-BRS-80X65A
WS-BRS-100X20A
WS-BRS-100X25A
WS-BRS-100X32A
WS-BRS-100X40A
WS-BRS-100X50A
WS-BRS-100X65A
WS-BRS-100X80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

9 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

9 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

2B(50A)1/2B(15A)
1 Piece(s)Available

10 Days or more

2B(50A)3/4B(20A)
1 Piece(s)Available

9 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)1/2B(15A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)3/4B(20A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)1B(25A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

10 Days or more

3B(80A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3B(80A)3/4B(20A)
1 Piece(s)Available

10 Days or more

3B(80A)1B(25A)
1 Piece(s)Available

10 Days or more

3B(80A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

9 Days or more

3B(80A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)3/4B(20A)
1 Piece(s)Available

10 Days or more

4B(100A)1B(25A)
1 Piece(s)Available

10 Days or more

4B(100A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

4B(100A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

4B(100A)2B(50A)
1 Piece(s)Available

10 Days or more

4B(100A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Material FCMB27-05 Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment Hot zinc plating Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less
Operating Temperature Range(℃) 0::60 Type Fitting Interior Resin Lining No
Band Presence Sealants Fluororesin sealant

Additional Products in this Category

Tech Support