(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PQWK Fitting for Bracket Connection, Bronze, Bushing

PQWK Fitting for Bracket Connection, Bronze, Bushing
  • Volume Discount

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

Part Number

Configured Part Number is shown.

Part Number
PQWK-BBU-20A
PQWK-BBU-20X10A
PQWK-BBU-20X15A
PQWK-BBU-25X10A
PQWK-BBU-25X15A
PQWK-BBU-25X20A
PQWK-BBU-32X10A
PQWK-BBU-32X15A
PQWK-BBU-32X20A
PQWK-BBU-40X10A
PQWK-BBU-40X15A
PQWK-BBU-40X20A
PQWK-BBU-50X10A
PQWK-BBU-50X15A
PQWK-BBU-50X20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/4B(20A)3/8B(10A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)3/8B(10A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)3/8B(10A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)3/8B(10A)
1 Piece(s)Available

9 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter2B(50A)3/8B(10A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter2B(50A)1/2B(15A)
1 Piece(s)Available

10 Days or more

Screw⇔Screw Different Diameter2B(50A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material Bronze Max. Operating Pressure(MPa) 1 Connecting Shape Bushings
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment Paint
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Operating Temperature Range(℃) 0::40
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support