| 150 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1/8B(6A) | - | - | [Not Provided] No |
| 150 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1/8B(6A) | - | - | [Zinc Plating] Hot zinc plating |
| 90 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1/4B(8A) | - | - | [Not Provided] No |
| 90 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1/4B(8A) | - | - | [Zinc Plating] Hot zinc plating |
| 60 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 3/8B(10A) | - | - | [Not Provided] No |
| 60 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 3/8B(10A) | - | - | [Zinc Plating] Hot zinc plating |
| 60 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1/2B(15A) | - | - | [Not Provided] No |
| 1 Piece(s) | Available |
8 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1/2B(15A) | - | - | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 3/4B(20A) | - | - | [Not Provided] No |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 3/4B(20A) | - | - | [Zinc Plating] Hot zinc plating |
| 20 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1B(25A) | - | - | [Not Provided] No |
| 30 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1 1/4B(32A) | - | - | [Not Provided] No |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1 1/4B(32A) | - | - | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1 1/2B(40A) | - | - | [Not Provided] No |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 1 1/2B(40A) | - | - | [Zinc Plating] Hot zinc plating |
| 12 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 2B(50A) | - | - | [Not Provided] No |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 2B(50A) | - | - | [Zinc Plating] Hot zinc plating |
| 6 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 2 1/2B(65A) | - | - | [Not Provided] No |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 2 1/2B(65A) | - | - | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 3B(80A) | - | - | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
10 Days or more
| Screw⇔Screw Same Diameter・Different Type | - | - | - | - | 4B(100A) | - | - | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1/2B(15A) | Rc | Rc | 3/4B(20A) | 1/2B(15A) | 3/4B(20A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
10 Days or more
| Screw⇔Screw Different Diameter | Rc | 1/2B(15A) | Rc | Rc | 1B(25A) | 1/2B(15A) | 1B(25A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 3/4B(20A) | Rc | Rc | 1B(25A) | 3/4B(20A) | 1B(25A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 3/4B(20A) | Rc | Rc | 1 1/4B(32A) | 3/4B(20A) | 1 1/4B(32A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1B(25A) | Rc | Rc | 1 1/4B(32A) | 1B(25A) | 1 1/4B(32A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 3/4B(20A) | Rc | Rc | 1 1/2B(40A) | 3/4B(20A) | 1 1/2B(40A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1B(25A) | Rc | Rc | 1 1/2B(40A) | 1B(25A) | 1 1/2B(40A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1 1/4B(32A) | Rc | Rc | 1 1/2B(40A) | 1 1/4B(32A) | 1 1/2B(40A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 3/4B(20A) | Rc | Rc | 2B(50A) | 3/4B(20A) | 2B(50A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1B(25A) | Rc | Rc | 2B(50A) | 1B(25A) | 2B(50A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1 1/4B(32A) | Rc | Rc | 2B(50A) | 1 1/4B(32A) | 2B(50A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1 1/2B(40A) | Rc | Rc | 2B(50A) | 1 1/2B(40A) | 2B(50A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 1B(25A) | Rc | Rc | 2 1/2B(65A) | 1B(25A) | 2 1/2B(65A) | [Zinc Plating] Hot zinc plating |
| 1 Piece(s) | Available |
11 Days or more
| Screw⇔Screw Different Diameter | Rc | 2B(50A) | Rc | Rc | 2 1/2B(65A) | 2B(50A) | 2 1/2B(65A) | [Zinc Plating] Hot zinc plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy