(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Ductile PBR series, with swivel plate.

Casters - Ductile PBR series, with swivel plate.
  • Volume Discount

PK series fixed-plate ductile casters for medium loads with circular bore, allowable load ranges from 80.01 to 485.00daN, wheel materials Urethane, steel and rubber. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
100PBRA
100PBRB
100PBRFA
100PBRFB
100PBRULB
200PBRA
200PBRB
200PBRFA
200PBRFB
200PBRULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

10 Days or more

80.01~140.0098144[Rubber] RubberAbrasion Resistance / Cold Resistance71719999121004780
1 Piece(s)Available

10 Days or more

80.01~140.0098144[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance71719999121004780
1 Piece(s)Available

10 Days or more

140.01~220.00186.2144[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic71719999121004780
1 Piece(s)Available

10 Days or more

140.01~220.00186.2144[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic71719999121004780
1 Piece(s)Available

10 Days or more

140.01~220.00205.8144[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance71719999121004780
1 Piece(s)Available

10 Days or more

220.01~320.00215.6250[Rubber] RubberAbrasion Resistance / Cold Resistance1121121481482020060150
1 Piece(s)Available

10 Days or more

220.01~320.00215.6250[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance1121121481482020060150
1 Piece(s)Available

18 Days or more

485.01~750.00480.2250[Steel] IronAbrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1121121481482020060150
1 Piece(s)Available

10 Days or more

485.01~750.00480.2250[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic1121121481482020060150
1 Piece(s)Available

10 Days or more

485.01~750.00480.2250[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance1121121481482020060150

Loading...

  1. 1

Basic Information

Caster Type Universal Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Additional Products in this Category

Tech Support