(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - PK series ductile, fixed plate. (Part Numbers)

Casters - PK series ductile, fixed plate.
  • Volume Discount

PK series fixed-plate ductile casters for medium loads with circular bore, allowable load ranges from 80.01 to 485.00daN, wheel materials Urethane, steel and rubber. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

125PKULB

 
Part Number
125PKULB
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

10 Days or more

220.01~320.00274.4175[Urethane] Urethane (With Bearing)Abrasion Resistance / Gasoline Resistance / Oil Resistance10056125811712553

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Metal Piece(Fittings etc.,) Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 125PKULB in the Casters - PK series ductile, fixed plate. series.

Products like this...

Part Number
100PKFB
100PKULB
125PKA
150PKA
150PKB
150PKFA
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(φ)
Wheel Dia. D
(φ)
Metal fittings width B
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00186.2144[Steel] Iron (with Bearings)Chemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant8045105701210047
1 Piece(s)Available

8 Days or more

140.01~220.00205.8144[Urethane] Urethane (With Bearing)Oil Resistance / Gasoline Resistance / Abrasion Resistance8045105701210047
1 Piece(s)Available

10 Days or more

140.01~220.00147175[Rubber] RubberAbrasion Resistance / Cold Resistance10056125811712553
1 Piece(s)Available

10 Days or more

140.01~220.00176.4198[Rubber] RubberAbrasion Resistance / Cold Resistance10056130862015057
1 Piece(s)Available

10 Days or more

140.01~220.00176.4198[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance10056130862015057
1 Piece(s)Available

10 Days or more

320.01~485.00343198[Steel] IronChemical Resistance / Oil Resistance / Gasoline Resistance / Abrasion Resistance / Antistatic / Cold Resistance / Heat resistant10056130861215057

Additional Products in this Category

Tech Support