(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Acetal resin, DR-H type. (DR-18-H6)

Conveyor Bearings - Acetal resin, DR-H type. DR-18-H6
  • Volume Discount

•Type: Flat
•Operating Environment: Standard
•Operating Temperature Range (?): 0::40
•Surface Material: Polyacetal
•Bearing Material: Steel

PDF

Part Number

Configured Part Number is shown.

DR-18-H6

 
Part Number
DR-18-H6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing O.D. D
(Ø)
Width W
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Height of Inner Wheel Boss W1
(mm)
Height of Inner Wheel Boss W2
(mm)
1 Piece(s)Available

8 Days or more

10186620.1~50.049--

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Type Flat Surface Material Acetal Resin
Operating Environment Standard Allowable Rotational Speed(rpm) 300 Operating Temperature Range(℃) 0::40

Please check the type/dimensions/specifications of the part DR-18-H6 in the Conveyor Bearings - Acetal resin, DR-H type. series.

Products like this...

Part Number
DR-16-H4.1W0.25
DR-18-H8
DR-19-H4W(1.3)3
DR-19-H5
DR-19-H5W(0)2.3
DR-19-H6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing O.D. D
(Ø)
Width W
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Height of Inner Wheel Boss W1
(mm)
Height of Inner Wheel Boss W2
(mm)
1 Piece(s)Available

8 Days or more

101644.14.0~20.019.60.250.25
1 Piece(s)Available

8 Days or more

10185820.1~50.049--
1 Piece(s)Available

8 Days or more

10196420.1~50.0491.33.0
1 Piece(s)Available

8 Days or more

10196520.1~50.049--
1 Piece(s)Available

8 Days or more

10196520.1~50.0490.02.3
1 Piece(s)Available

8 Days or more

10196620.1~50.049--

Additional Products in this Category

Tech Support