(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Light Duty, small diameter base, DF/DFC series. (Part Numbers)

Leveling Legs - Light Duty, small diameter base, DF/DFC series.
  • Volume Discount

Levelers for light loads. The nut snaps onto the protruding portion of the bolt inside the receiver plate, so there is no need to worry about the receiver plate falling off.

Part Number
D-F8X50
D-F8X60SUS
D-F8X100
D-F10X50
D-F10X100
D-F10X100SUS
D-F-C8X100
D-F-C10X50
D-F-C10X50SUS
D-F-C10X100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Size M
(mm)
Properties
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate375012.58Standard
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated376012.58Standard / Corrosion Resistance
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate3710012.58Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate375012.510Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate3710012.510Standard
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated3710012.510Standard / Corrosion Resistance
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate3910013.58Standard
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate395013.510Standard
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated395013.510Standard / Corrosion Resistance
1 Piece(s)Available

8 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate3910013.510Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate, With Plastic Height Adjusting Handle No
Material of rubber part Polyvinyl Chloride (D-F-C) Load Capacity(kN) 2.94 Swivel Mechanism No
Adjustor for Hex Screw No

Additional Products in this Category

Tech Support