(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2060H Chain (Part Numbers)

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2060H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2060H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2060H Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support