(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2040 Chain

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2040 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2040
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2040B91/2D15F
SUS2040B91/2D16F
SUS2040B91/2D17F
SUS2040B91/2D18F
SUS2040B91/2D19F
SUS2040B91/2D21F
SUS2040B91/2D22F
SUS2040B91/2D23F
SUS2040B91/2D24F
SUS2040B91/2D26F
SUS2040B91/2D27F
SUS2040B91/2D28F
SUS2040B91/2D29F
SUS2040B91/2D31F
SUS2040B91/2D32F
SUS2040B91/2D33F
SUS2040B91/2D34F
SUS2040B91/2D36F
SUS2040B91/2D37F
SUS2040B91/2D38F
SUS2040B101/2D15F
SUS2040B101/2D16F
SUS2040B101/2D17F
SUS2040B101/2D18F
SUS2040B101/2D19F
SUS2040B101/2D21F
SUS2040B101/2D22F
SUS2040B101/2D23F
SUS2040B101/2D24F
SUS2040B101/2D26F
SUS2040B101/2D27F
SUS2040B101/2D28F
SUS2040B101/2D29F
SUS2040B101/2D31F
SUS2040B101/2D32F
SUS2040B101/2D33F
SUS2040B101/2D34F
SUS2040B101/2D36F
SUS2040B101/2D37F
SUS2040B101/2D38F
SUS2040B101/2D39F
SUS2040B101/2D41F
SUS2040B101/2D42F
SUS2040B101/2D43F
SUS2040B101/2D44F
SUS2040B101/2D45F
SUS2040B101/2D46F
SUS2040B111/2D15F
SUS2040B111/2D16F
SUS2040B111/2D17F
SUS2040B111/2D18F
SUS2040B111/2D19F
SUS2040B111/2D21F
SUS2040B111/2D22F
SUS2040B111/2D23F
SUS2040B111/2D24F
SUS2040B111/2D26F
SUS2040B111/2D27F
SUS2040B111/2D28F
SUS2040B111/2D29F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

151952.3M6
1 Piece(s)Available

13 Days or more

161952.3M6
1 Piece(s)Available

13 Days or more

171952.3M6
1 Piece(s)Available

13 Days or more

181962.8M6
1 Piece(s)Available

13 Days or more

191962.8M6
1 Piece(s)Available

13 Days or more

211962.8M6
1 Piece(s)Available

13 Days or more

221962.8M6
1 Piece(s)Available

13 Days or more

231983.3M8
1 Piece(s)Available

13 Days or more

241983.3M8
1 Piece(s)Available

13 Days or more

261983.3M8
1 Piece(s)Available

13 Days or more

271983.3M8
1 Piece(s)Available

13 Days or more

281983.3M8
1 Piece(s)Available

13 Days or more

291983.3M8
1 Piece(s)Available

13 Days or more

3119103.3M8
1 Piece(s)Available

13 Days or more

3219103.3M8
1 Piece(s)Available

13 Days or more

3319103.3M8
1 Piece(s)Available

13 Days or more

3419103.3M8
1 Piece(s)Available

13 Days or more

3619103.3M8
1 Piece(s)Available

13 Days or more

3719103.3M8
1 Piece(s)Available

13 Days or more

3819103.3M8
1 Piece(s)Available

13 Days or more

152152.3M6
1 Piece(s)Available

13 Days or more

162152.3M6
1 Piece(s)Available

13 Days or more

172152.3M6
1 Piece(s)Available

13 Days or more

182162.8M6
1 Piece(s)Available

13 Days or more

192162.8M6
1 Piece(s)Available

13 Days or more

212162.8M6
1 Piece(s)Available

13 Days or more

222162.8M6
1 Piece(s)Available

13 Days or more

232183.3M8
1 Piece(s)Available

13 Days or more

242183.3M8
1 Piece(s)Available

13 Days or more

262183.3M8
1 Piece(s)Available

13 Days or more

272183.3M8
1 Piece(s)Available

13 Days or more

282183.3M8
1 Piece(s)Available

13 Days or more

292183.3M8
1 Piece(s)Available

13 Days or more

3121103.3M8
1 Piece(s)Available

13 Days or more

3221103.3M8
1 Piece(s)Available

13 Days or more

3321103.3M8
1 Piece(s)Available

13 Days or more

3421103.3M8
1 Piece(s)Available

13 Days or more

3621103.3M8
1 Piece(s)Available

13 Days or more

3721103.3M8
1 Piece(s)Available

13 Days or more

3821103.3M8
1 Piece(s)Available

13 Days or more

3921123.3M8
1 Piece(s)Available

13 Days or more

4121123.3M8
1 Piece(s)Available

13 Days or more

4221123.3M8
1 Piece(s)Available

13 Days or more

4321123.3M8
1 Piece(s)Available

13 Days or more

4421123.3M8
1 Piece(s)Available

13 Days or more

4521143.8M10
1 Piece(s)Available

13 Days or more

4621143.8M10
1 Piece(s)Available

13 Days or more

152352.3M6
1 Piece(s)Available

13 Days or more

162352.3M6
1 Piece(s)Available

13 Days or more

172352.3M6
1 Piece(s)Available

13 Days or more

182362.8M6
1 Piece(s)Available

13 Days or more

192362.8M6
1 Piece(s)Available

13 Days or more

212362.8M6
1 Piece(s)Available

13 Days or more

222362.8M6
1 Piece(s)Available

13 Days or more

232383.3M8
1 Piece(s)Available

13 Days or more

242383.3M8
1 Piece(s)Available

13 Days or more

262383.3M8
1 Piece(s)Available

13 Days or more

272383.3M8
1 Piece(s)Available

13 Days or more

282383.3M8
1 Piece(s)Available

13 Days or more

292383.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2040 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support