(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, New JIS Key, 50 Chain

Roller Chain Sprockets - Stainless Steel, B-Type, New JIS Key, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS50B10D11F
SUS50B10D12F
SUS50B10D13F
SUS50B10D14F
SUS50B10D15F
SUS50B10D16F
SUS50B10D17F
SUS50B10D18F
SUS50B10D19F
SUS50B10D21F
SUS50B11D13F
SUS50B11D14F
SUS50B11D15F
SUS50B11D16F
SUS50B11D17F
SUS50B11D18F
SUS50B11D19F
SUS50B11D21F
SUS50B11D23F
SUS50B11D26F
SUS50B11D27F
SUS50B11D28F
SUS50B12D13F
SUS50B12D14F
SUS50B12D15F
SUS50B12D16F
SUS50B12D17F
SUS50B12D18F
SUS50B12D19F
SUS50B12D21F
SUS50B12D23F
SUS50B12D26F
SUS50B12D27F
SUS50B12D28F
SUS50B12D29F
SUS50B12D30F
SUS50B13D13F
SUS50B13D14F
SUS50B13D15F
SUS50B13D16F
SUS50B13D17F
SUS50B13D18F
SUS50B13D19F
SUS50B13D21F
SUS50B13D23F
SUS50B13D26F
SUS50B13D27F
SUS50B13D28F
SUS50B13D29F
SUS50B13D30F
SUS50B13D31F
SUS50B13D32F
SUS50B14D13F
SUS50B14D14F
SUS50B14D15F
SUS50B14D16F
SUS50B14D17F
SUS50B14D18F
SUS50B14D19F
SUS50B14D21F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

111041.8M5
1 Piece(s)Available

13 Days or more

121041.8M5
1 Piece(s)Available

13 Days or more

131052.3M6
1 Piece(s)Available

13 Days or more

141052.3M6
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

191062.8M6
1 Piece(s)Available

13 Days or more

211062.8M6
1 Piece(s)Available

13 Days or more

131152.3M6
1 Piece(s)Available

13 Days or more

141152.3M6
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

171152.3M6
1 Piece(s)Available

13 Days or more

181162.8M6
1 Piece(s)Available

13 Days or more

191162.8M6
1 Piece(s)Available

13 Days or more

211162.8M6
1 Piece(s)Available

13 Days or more

231183.3M8
1 Piece(s)Available

13 Days or more

261183.3M8
1 Piece(s)Available

13 Days or more

271183.3M8
1 Piece(s)Available

13 Days or more

281183.3M8
1 Piece(s)Available

13 Days or more

131252.3M6
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

151252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

181262.8M6
1 Piece(s)Available

13 Days or more

191262.8M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

231283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

281283.3M8
1 Piece(s)Available

13 Days or more

291283.3M8
1 Piece(s)Available

13 Days or more

301283.3M8
1 Piece(s)Available

13 Days or more

131352.3M6
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

211362.8M6
1 Piece(s)Available

13 Days or more

231383.3M8
1 Piece(s)Available

13 Days or more

261383.3M8
1 Piece(s)Available

13 Days or more

271383.3M8
1 Piece(s)Available

13 Days or more

281383.3M8
1 Piece(s)Available

13 Days or more

291383.3M8
1 Piece(s)Available

13 Days or more

301383.3M8
1 Piece(s)Available

13 Days or more

3113103.3M8
1 Piece(s)Available

13 Days or more

3213103.3M8
1 Piece(s)Available

13 Days or more

131452.3M6
1 Piece(s)Available

13 Days or more

141452.3M6
1 Piece(s)Available

13 Days or more

151452.3M6
1 Piece(s)Available

13 Days or more

161452.3M6
1 Piece(s)Available

13 Days or more

171452.3M6
1 Piece(s)Available

13 Days or more

181462.8M6
1 Piece(s)Available

13 Days or more

191462.8M6
1 Piece(s)Available

13 Days or more

211462.8M6

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support