(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Block Only, Model SHW. (Part Numbers)

LM Guides - Block Only, Model SHW.
  • Volume Discount

MISUMI stocks Individual linear motion guide blocks from the THK LM guide SHW series for quick and easy interchangeability, ensuring problem free maintenance and short down times.

[Features]
•Caged ball design provided high-speed rotation, a low noise level, and extended service life.
•Balls travel in four precision-ground raceways on an LM rail through the LM block, and endplates incorporated in the LM block.
•Each row of balls is placed at a contact angle of 45°so that the rated loads applied to the LM block are uniform in all four directions (radial, reverse-radial and lateral directions) for a constant low friction coefficient, and increased rigidity.
•Blocks self-adjust enabling mounting error to be absorbed, even under a preload, for highly accurate, smooth linear motion.

PDF

Part Number

Configured Part Number is shown.

SHW27CR1UU(GK)






Part Number
SHW27CR1UU(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Grease Nipple Option
1 Piece(s)Available

8 Days or more

10[Standard] CR: Compact27Normal27160002270018718745546326604.55459Tapped Holes6M5-643.6End seal-

Loading...

  1. 1
 

Basic Information

Set / Single Item Block Only Rail Type Wide Rail Material Carbon Steel
Accuracy Grade Normal Grade Ball Arrangement 4-Row, Circular Retainer Available
Lubrication System N/A Rolling Element Ball

Please check the type/dimensions/specifications of the part SHW27CR1UU(GK) in the LM Guides - Block Only, Model SHW. series.

Products like this...

Part Number
SHW21CAN1SS(GK)
SHW21CAN1SSC1(GK)
SHW21CR1(GK)
SHW27CRN1SS(GK)
SHW27CRN1SSC1(GK)
SHW35CA1(GK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBlock Type Mounting Height M
(mm)
Radial Clearance Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
Symbols for Dust Resistance Grease Nipple Option
1 Piece(s)

6 Days

-[Wide] CA: Flanged w/Tapped Holes and Middle Holes21Normal2182401280080.680.6229-----6859Tapped and Thru Holes6M54.4Through43.6SS: End and Side SealGrease Nipple Included
1 Piece(s)

6 Days

-[Wide] CA: Flanged w/Tapped Holes and Middle Holes21Light Preload2182401280080.680.6229-----6859Tapped and Thru Holes6M54.4Through43.6SS: End and Side SealGrease Nipple Included
1 Piece(s)Available

8 Days or more

10[Standard] CR: Compact21Normal2182401280080.680.622931195504.55051Tapped Holes4M4-538None-
1 Piece(s)

6 Days

-[Standard] CR: Compact27Normal271600022700187187455-----5459Tapped Holes6M5-643.6SS: End and Side SealGrease Nipple Included
1 Piece(s)

6 Days

-[Standard] CR: Compact27Light Preload271600022700187187455-----5459Tapped Holes6M5-643.6SS: End and Side SealGrease Nipple Included
1 Piece(s)Available

8 Days or more

10[Wide] CA: Flanged w/Tapped Holes and Middle Holes35Normal3535500492006036031630107608807120107Tapped and Thru Holes6M86.8Through83None-

Additional Products in this Category

Tech Support